Singapore - English

Philips LEDtube, T8, 1200 mm, 20 W, 2200 K, 2200 lm, 50000 hour(s)

MAS LEDtube Spectrum 1200mm 20W

Product Description

LEDtube, T8, 1200 mm, 20 W, 2200 K, 2200 lm, 50000 hour(s), 110 lm/W, G13, Plastic, 0 %

Order code: 929003145310
Full order code: 692234194892300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003145310 en_SG pdf 805.4 kB

Visuals

Product-Photographs-929003145310_EU
Multiple assets
Product-Diagrams-929003145310_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube Spectrum 1200mm 20W ies 22.5 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T8-COMF-7950860-Ref-929001826408 pdf 1.2 MB