Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
14 | 2,000 | 3500 | G13 | Medium Bi-Pin Fluorescent | |||
14 | 2,100 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
14 | 2,100 | 5000 | G13 | Medium Bi-Pin Fluorescent | |||
14.5 | 2,000 | 3500 | G13 ROT | |||
14.5 | 2,100 | 4000 | G13 ROT | |||
14.5 | 2,100 | 5000 | G13 ROT |
Product family information
Description
Introducing MasterConnect LED lamps - smart retrofit LED lamps that give you an easy and seamless way to upgrade to connected lighting. Simply set up with an intuitive app, MasterConnect LED lamps can be programmed to maximize energy savings, while providing wireless and automated light for your comfort and convenience. What’s more, it is fully scalable and upgradable. If you want to enjoy further benefits such as remote control or management dashboard, you can simply keep the currently installed lamps and add a gateway to experience all the advantages of a cloud-based system. There’s no better way to take lighting solutions to the next level.
Benefits
Easy to install and set up
Enhanced energy saving and convenience thanks to advanced lighting controls
Features
Quick upgrade to smart lighting on verified HF ballasts or direct mains (UL Type A and Type B)
Product lifetime up to 70,000hrs