PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips MasterConnect, LED, T8, 14.5 W, 3500 K, 2000 lm, 70000 hour(s)

14.5T8/48-835/MF20/MC IA 10/1

Product Description

MasterConnect, LED, T8, 1200 mm, 14.5 W, 3500 K, 2000 lm, 70000 hour(s), 137.00 lm/W, G13 ROT, Plastic

Order code: 929002456604

Specifications

  • Cap-Base
    G13 ROT
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads