PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, T8, 1200 mm, 16 W, 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 840 T8 I RCA

Product Description

LED, T8, 1200 mm, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Beam angle 240 degree(s), 1200 mm, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929001276037
Full order code: 871951425786300

Specifications

  • Cap-Base
    G13 [Medium Bi-Pin Fluorescent]
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads