Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE
Product Description
Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE
Specifications
- Luminous Flux (Max) 2,404 lm
- Luminous Flux (Min) 2,076 lm
- Luminous Flux 2,185 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 2500 K
- Luminous Efficacy (rated) (Nom) 126 lm/W
- Color rendering index (CRI) 90