PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 950 FFS 1211 L19 2828G8 HE

Product Description

Philips Fortimo SLM C 950 FFS 1211 L19 2828G8 HE

Order code: 929004838101
Full order code: 872110311810300

Specifications

  • Luminous Flux (Max)
    7,304 lm
  • Luminous Flux (Min)
    6,308 lm
  • Luminous Flux
    6,640 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    156 lm/W
  • Color rendering index (CRI)
    91

Downloads