PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 950 FFS 1208 L15 2024G8 HE

Product Description

Philips Fortimo SLM C 950 FFS 1208 L15 2024G8 HE

Order code: 929004838001
Full order code: 872110311792200

Specifications

  • Luminous Flux (Max)
    4,565 lm
  • Luminous Flux (Min)
    3,942 lm
  • Luminous Flux
    4,150 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    159 lm/W
  • Color rendering index (CRI)
    91

Downloads