Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE
Product Description
Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE
Specifications
- Luminous Flux (Max) 3,014 lm
- Luminous Flux (Min) 2,603 lm
- Luminous Flux 2,740 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 158 lm/W
- Color rendering index (CRI) 91