Philips Fortimo SLM C 930 FPR 1211 L19 2828G8 HE
Product Description
Philips Fortimo SLM C 930 FPR 1211 L19 2828G8 HE
Specifications
- Luminous Flux (Max) 5,968 lm
- Luminous Flux (Min) 5,154 lm
- Luminous Flux 5,425 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 3000 K
- Luminous Efficacy (rated) (Nom) 128 lm/W
- Color rendering index (CRI) 90