PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 930 FPR 1208 L15 2024G8 HE

Product Description

Philips Fortimo SLM C 930 FPR 1208 L15 2024G8 HE

Order code: 929004837701
Full order code: 872110311789200

Specifications

  • Luminous Flux (Max)
    3,729 lm
  • Luminous Flux (Min)
    3,220 lm
  • Luminous Flux
    3,390 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    130 lm/W
  • Color rendering index (CRI)
    90

Downloads