PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo LED SLM gen 7 Cyan Enchanced Dynamic (CED)

Dynamic lighting that enables a biological effect

Products

Product Compare
2,915
2700
3000
3500
4000
5000
6500
118
90
1,400
2700
3000
3500
4000
5000
6500
113
90

Product family information

Description

By combining FlexTune tunable white technology with high MDER spectra it’s now possible to create a dynamic lighting system that enables a biological effect whilst not compromising on the visual and emotional benefits. BioUp CED technology is tunable from 2700K from to 5000K with flux up to 4500lm. One of the unique features is that there is no MDER enhancement at 270 0K so an ideal evening setting can be created. Whilst the MDER at 5000Kreaches its peak up to 0.97, which boosts the biological activation effect of the light source significantly

Benefits

  • Versatile, connected, human centric lighting

  • Easy scene selection

Features

  • Tunable White and BioUp technology with highest MDER of 0.97 at 5000K CCT

  • G7N footprint with 2-channel 2700K (CRI 90) – 5000K (CRI 80) CCT tuning range

Applications

  • Hospitality
  • Residential
  • Commercial
  • Retail

Downloads