Philips Fortimo SLM C CED L22 2828 G7N
Product Description
Philips Fortimo SLM C CED L22 2828 G7N
Specifications
- Luminous Flux 2,915 lm
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 2700 K 3000 K 3500 K 4000 K 5000 K 6500 K
- Luminous Efficacy (rated) (Nom) 118 lm/W
- Color rendering index (CRI) 90
- CoB LES (mm) 22 mm