Philips Ledinaire Wall-mounted WL070V
Ledinaire Wall-mounted WL070V: for your everyday lighting jobs.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
95 | 1,100 | 3000 | 11 | 25 | |||
100 | 1,100 | 4000 | 11 | 25 | |||
95 | 1,700 | 3000 | 17 | 25 | |||
100 | 1,700 | 4000 | 17 | 25 | |||
89 | 1,700 | 3000 | 19 | 25 | |||
89 | 1,700 | 4000 | 19 | 25 | |||
100 | 1,100 1,700 | 3000 3500 4000 | 17 11 | - |
Product family information
Description
Public spaces and circulation areas demand the most reliable lighting solutions - especially parking garages, offices, entrances, hallways, corridors, and staircases. With Philips Ledinaire, you get superb reliability and more. This popular range features a selection of essential LED luminaires that you can choose off the shelf. Like our modern, Ledinaire wall-mounted WL070V model that’s suitable for a wide range of general lighting applications. And just like the rest of the Ledinaire range, it’s designed with Philips high quality standards at a very competitive price. An affordable, reliable, and energy-efficient choice for wall mounting, from the leading name in LED. Besides, its MultiLumen and MultiColorTemp feature offers a choice of two lumen packages and three color temperatures in a single luminaire. This makes it easy to select the right product, gives you the flexibility respond to customer preferences on site, and means fewer product codes on stock.
Benefits
MultiLumen and MultiColorTemp option to simplify product selection
Philips quality and reliability
Features
MultiLumen and MultiColorTemp feature: two light output (1100lm-1700lm) and three color temperature options in a single luminaire (3000K-3500K-4000K)
Modern, unobtrusive design with screw covers
Applications
Warning & Safety
The Ledinaire wall-mounted WL070V model can be operated outdoors, but only when all its cables are run inside a building, with a maximum distance of 10 meters.
For MDU (Motion Detection Unit) versions: