PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Wall-mounted WL070V, All-in, 17 W, 11 W, D285 mm, 1100 lm, 1700 lm, 3000 K, 3500 K, 4000 K, IP65

WL070V LED11_17S/830_835_840

Product Description

D285 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 1100 lm, 1700 lm, 17 W, 11 W, 100 lm/W, 3000 K, 3500 K, 4000 K, (0.43, 0.40) SDCM <5; (0.38, 0.38) SDCM <5, Wide beam, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, 2 Push-in connector 2-pole

Order code: 911401833985
Full order code: 872016950824899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads