Philips SportControl, 127 W, 22000 lm, 4000 K, DALI, Double asymmetric optic 35° frosted, White
BPS375 220S/840 PSD W29L148 DA35-FR
Product Description
Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 22000 lm, 127 W, 173 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 35° frosted, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -