PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SportControl, 119 W, 20000 lm, 4000 K, DALI, Wide beam, White

BPS375 200S/840 PSD W29L177 WB IK08

Product Description

Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 20000 lm, 119 W, 168 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, IP20 | Finger-protected, IK08 | 5 J vandal-protected, Safety class I, 2 Push-in connector 5-pole

Order code: 910505103782
Full order code: 872016961810700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads