PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SportControl, 127 W, 22000 lm, 4000 K, DALI, Double asymmetric optic 35° frosted, White

BCS375 220S/840 PSD W29L148 DA35-FR

Product Description

Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 22000 lm, 127 W, 173 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 35° frosted, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole

Order code: 910505103775
Full order code: 872016961803900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads