Singapore - English

Philips Maxos fusion, Trunking light unit, 37 W, L1138 mm, 6100 lm, 4000 K, Wireless, Interact Ready, Wide beam, Textured, White, IP20

LL512X LED61S/840 SIA WB 7 WH HE

Product Description

Trunking light unit, L1138 mm, Steel, White, Sensor ready driver Interact System ready, 6100 lm, 37 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925868982
Full order code: 871951473788400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - LL512X LED61S/840 SIA WB 7 WH HE txt 4.1 kB
Product leaflet
Localized commercial leaflet 910925868982 en_SG pdf 368.7 kB

Brochures

Install instructions
Maxos fusion panel installation pdf 1.7 MB

Visuals

Product-Photographs-910925868982_EU
Multiple assets - Visuals
Product-Diagrams-910925868982_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL512X LED61S/840 SIA WB 7 WH HE IES
Revit file
LL512X LED61S/840 SIA WB 7 WH HE 910925868982 ZIP
Dialux
ULD File - LL512X LED61S/840 SIA WB 7 WH HE ULD
Relux
ROLF File - LL512X LED61S/840 SIA WB 7 WH HE ROLFZ
LDT
LDT File - LL512X LED61S/840 SIA WB 7 WH HE LDT