PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips EvoKit 2x4 Gen5

Conveniently transform a Recessed Troffer space with EvoKit generation 5

Products

Product Compare
EvoKit 2x4 36L 25W 835 UNV 0-10 G5

EvoKit 2x4 36L 25W 835 UNV 0-10 G5

EvoKit 2x4 36L 25W 835 UNV 0-10 G5
144
3,600
3500
25
-
EvoKit 2x4 36L 25W 840 UNV 0-10 G5

EvoKit 2x4 36L 25W 840 UNV 0-10 G5

EvoKit 2x4 36L 25W 840 UNV 0-10 G5
144
3,600
4000
25
-
EvoKit 2x4 37L 26W 850 UNV 0-10 G5

EvoKit 2x4 37L 26W 850 UNV 0-10 G5

EvoKit 2x4 36L 25W 850 UNV 0-10 G5
144
3,600
5000
25
-
EvoKit 2x4 42L 28W 835 UNV 0-10 G5

EvoKit 2x4 42L 28W 835 UNV 0-10 G5

EvoKit 2x4 42L 28W 835 UNV 0-10 G5
145
4,200
3500
28
-
EvoKit 2x4 42L 28W 840 UNV 0-10 G5

EvoKit 2x4 42L 28W 840 UNV 0-10 G5

EvoKit 2x4 42L 28W 840 UNV 0-10 G5
150
4,200
4000
28
-
EvoKit 2x4 42L 28W 850 UNV 0-10 G5

EvoKit 2x4 42L 28W 850 UNV 0-10 G5

EvoKit 2x4 42L 28W 850 UNV 0-10 G5
150
4,200
5000
28
-
EvoKit 2x4 42L 32W 935 UNV 0-10 G5

EvoKit 2x4 42L 32W 935 UNV 0-10 G5

EvoKit 2x4 42L 32W 935 UNV 0-10 G5
131
4,200
3500
32
-
EvoKit 2x4 42L 32W 935 UNV SWZDT G5

EvoKit 2x4 42L 32W 935 UNV SWZDT G5

EvoKit 2x4 42L 32W 935 UNV SWZDT G5
131
4,200
3500
32
-

Product family information

Description

The Philips EvoKit LED Retrofit Kits are an energy efficient, easy to install solution to upgrade your fluorescent troffers to LED. Compatible with both standard and narrow T-grids, they offer a simple retrofit that will improve the look of your ceiling with its architectural styling without the need to actually break the ceiling plenum. The units also come standard with dimming capabilities, making them perfect for applications such as offices, classrooms, healthcare facilities, retail space and more. The Philips EvoKit LED Retrofit Kits offer the latest advances in LED technology, resulting in quality lighting with extremely high efficacies of up to 150 lm/w. Both the 2¹x2¹ and the 2¹x4¹ EvoKit are manufactured with quality components and finishes, meaning a consistent, balanced lighting scheme when using both configurations in the same space. The main diffuser and slanted troffer help reduce glare and create a pleasant, uniform throw of the light. Combine the aesthetics and quality with the ease of installation, and this product can literally transform your space in minutes!

Benefits

  • Cost savings: Compared to fluorescent, EvoKit LED retrofit kits are energy efficient and dimmable to help reduce maintenance and operating costs. Connected lighting options help to further optimize lighting-related energy expenses. Additionally, EvoKit is a more cost-effective solution than complete luminaire renovations because of its low price and reduced project scrap, and can be installed in less than five minutes without tools or the need to enter the ceiling space

  • Efficacy With performance as high as 150 LPW and a lifetime of 70,000 hours, you may reduce your payback period for energy savings and also qualify for rebates

Features

  • Philips EvoKit LED retrofit kits are designed to quickly and easily install into existing 2x2 and 2x4 fluorescent troffers

  • The Evokit Gen 5 continues to offer the appearance of a new luminaire with many options offering a consistent, high level of energy-saving LED performance

Applications

  • Retrofits
  • Education
  • Offices
  • Commercial
  • Retail

Downloads