Philips TrueSlim, In between ceiling lamellas, 31 W, 1195x21 mm; H41 mm, 3400 lm, 4000 K, Wireless, Interact Ready, UGR19, U4, Wieland, TP(b), EL-DC
RC710B 34S/840 SEIA IA4 W3 L120 BK
Product Description
In between ceiling lamellas, 1195x21 mm; H41 mm, Steel, Black, Single layer powder coating, Bracket, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SNS210 sensor, 3400 lm, 31 W, 110 lm/W, Frost, 4000 K, (0.38, 0.38) SDCM <3, UGR19, L65≤3000 cd/m², Very wide beam, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Plug-in connector 3-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -