Philips StoreFit, Track projector, 21 W, 2800 lm, 4000 K, Wireless, Interact Ready, Medium beam, White
ST210T 27S/840 WIA MB WH
Product Description
Track projector, Aluminum, White, Wireless driver Interact System ready, 2800 lm, 21 W, 133 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle