Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
134 | 2,700 | 3000 | 20 | 22 | |||
134 | 2,700 | 3000 | 20 | 22 | |||
134 | 2,700 | 3000 | 20 | 22 | |||
134 | 2,700 | 3000 | 20 | 22 | |||
139 | 4,100 | 3000 | 29.5 | 22 | |||
139 | 4,100 | 3000 | 29.5 | 22 | |||
139 | 4,100 | 3000 | 29.5 | 22 | |||
139 | 4,100 | 3000 | 29.5 | 22 |
Product family information
Description
Retailers are always looking for ways to reduce their environmental footprint and energy cost. With this StoreFit projector, conventional CDM luminaires can be replaced effortlessly with LED, leading to significantly less power consumption. The subtle and compact design reduces the visibility of the StoreFit projector in the store, and keeps shoppers’ attention on the merchandise available on the shelves. As an affordable LED projector, this spot will enable you to start saving on energy costs straight away.
Benefits
The small spot head results in a very discreet design
Perfect LED replacement for CDM conventional luminaires
Features
Up to 3900 lm
Choose from a white or black finish (ST201T and ST210Y)
Applications
Warning & Safety
Cleaning the optic should only be done with pressurized air. Touching the LED or reflector is forbidden.
During maintenance, the product must be switched off and cooled down