PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreFit, CoreLine trunking variant (double spot head), 58 W, 8400 lm, 4000 K, DALI, Interact Ready, Medium beam, White

ST210Y 39S/840 DIA MB WH

Product Description

CoreLine trunking variant (double spot head), Aluminum, White, Dali dimming Interact System ready, 8400 lm, 58 W, 147 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102068
Full order code: 871869998288100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads