Philips GreenSpace Evo Mini, 11.7 W, 1700 lm, 4000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST332T 17S/840 PSU HMB BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 1700 lm, 11.7 W, 147 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle