PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential Smartbright Projector Gen 2, 33 W, 940 neutral white, 36°, IP20 | Finger-protected

Product Description

Philips Essential Smartbright Projector Gen 2, 33 W, 940 neutral white, 36°, IP20 | Finger-protected

Order code: 911401836987
Full order code: 692382867901999

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads