PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential Smartbright Projector Gen 2, 7 W, 940 neutral white, 36°, IP20 | Finger-protected

Product Description

Philips Essential Smartbright Projector Gen 2, 7 W, 940 neutral white, 36°, IP20 | Finger-protected

Order code: 911401834487
Full order code: 692382867876099

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads