Philips GreenUp Highbay linear G3
GreenUp Highbay linear G3: Economical and reliable highbay luminaires
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
133 | 16,000 | 4000 | 120 | - | |||
133 | 16,000 | 6000 | 120 | - | |||
133 | 20,000 | 4000 | 150 | - | |||
133 | 20,000 | 6000 | 150 | - | |||
133 | 16,000 | 4000 | 120 | - | |||
133 | 16,000 | 6000 | 120 | - | |||
133 | 20,000 | 4000 | 150 | - | |||
133 | 20,000 | 6000 | 150 | - |
Product family information
Description
Philips GreenUp Highbay linear G3 provides the optimal balance between efficient performance and economical price. The latest generation of this luminaire family covers key runner product ranges and includes the option of both on-off and EcoSet versions. Competitive specifications, low maintenance and long-term quality and reliability, make GreenUp Highbay linear G3 a brighter choice for warehouse and logistic center applications that require economical and reliable highbay luminaires.
Benefits
Efficient illumination for industry applications
Excellent energy savings
Features
~130 lm/W system efficacy
50,000 hours lifetime @Ta 25⁰C
Applications
Warning & Safety
The product is IPX0 and as such is not protected against water ingress. We strongly recommend that the environment in which the luminaire is to be installed is suitably checked
If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and product warranty will become void.