PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenUp Highbay linear G3, 120 W, 16000 lm, 4000 K, 115°

Product Description

Philips GreenUp Highbay linear G3, 120 W, 16000 lm, 4000 K, 115°

Order code: 911401670508

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads