PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright Downlight DN058 WV

Multiple installation, different shape, full CCT, Full size range

Products

Product family information

Description

SmartBright downlight DN058 WV series products offer reliable lighting performance with long lifetime and meet all the IEC safety regulation requirements. Products have multiple installation, including both recessed and surface mount. Products also have Different shapes as options, round and square shape can meet different customer's requirement. Products have three CCT options with different cut out solutions. Products have no harm to eyes and give eye comfortable experience.

Benefits

  • Long lifetime 35khrs , PF0.5, min 80lm/W efficacy and full range of 3 CCT and cut-off from D100/D150/D200/D275.

  • Simple and simplify design

Features

  • Cut out: D100/D150/D200/D275

  • Three CCT: 3000K, 4000K, 6500K

Applications

  • Hotels
  • Shopping mall
  • Hospitality

Downloads