PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright Downlight DN058 WV, 22 W, 2000 lm, 6500 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

New

Product Description

Philips SmartBright Downlight DN058 WV, 22 W, 2000 lm, 6500 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401804188
Full order code: 872110331844299

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads