Philips Latam Downlight, 24 W, 2000 lm, 6500 K, Wide beam, White
DL252 G2 SF RD 2000 65K 24W 11" EMC
Product Description
Aluminium, White, Power supply unit, 2000 lm, 24 W, 83 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Value ladder Value
- Warranty period 1 years