PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 4.5 W, 400 lm, 4000 K, White

DN020B G3 LED4/NW 4.5W 220-240V D90 GM

Product Description

Plastic, White, 400 lm, 4.5 W, 88.00 lm/W, 4000 K, (0.3818, 0.3797) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002508608
Full order code: 871869977903000

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED
  • Value ladder
    Value

Downloads