PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 3.5 W, 300 lm, 6500 K, White

DN020B G3 LED3/CW 3.5W 220-240V D80 GM

Product Description

Plastic, White, 300 lm, 3.5 W, 85.00 lm/W, 6500 K, (0.3123, 0.3283) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002508408
Full order code: 871869977899600

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED
  • Value ladder
    Value

Downloads