Philips Semi-deep Recessed Family, 9 W, 800 lm, 3000 K, Metallic grey
RS280 G2 RC Rd D75 9W 30K 50D
Product Description
Plastic, Metallic grey, 800 lm, 9 W, 88 lm/W, 3000 K, (0.4359, 0.3963) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires