Singapore - English

Philips SlimBalance G3

Flexible and Elegant

Products

SP570P LED20/840 L60W6 SD PSU
SP570P LED20/840 L60W6 SD PSU
911401534442
SP570P LED12/840 L60W6 SD PSU
SP570P LED12/840 L60W6 SD PSU
911401534542

Product family information

Description

SlimBalance G3 SP570P is a flexible linear office offer which fits a variety of spaces like office, education. It offers flexible width of 35/60/90/120mm and length of 600/1200/1500mm to fit multiple applications. Geometric shapes help further create differentiated space. By means of its special designed structure, it offers quick and easy installation and maintenance. UGR19 is available for certain types through customized solution to provide a better visual comfort office environment.

Benefits

  • High lm/w provides better energy saving

  • Flexible width offers the feasibility to fit multiple ceiling spaces

Features

  • System efficiency: max 130lm/W

  • Product width with 35/60/90/120mm options

Applications

  • Open plan office
  • Public indoor area
  • Meeting/Training room
  • Library

Specifications

  • Control system input
    Open ceiling office for suspension installation Plaster board ceiling for recessed installation and surface mounted installation
  • Ceiling type
    220-240V / 50 - 60Hz
  • Ceiling type
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting WIA: Wireless control, compatible with Interact SIA: Wireless control, compatible with SNS210 sensor
  • Integrated sensors
    Dali
  • UGR
    SNS210 available for SIA version
  • UGR
    Extrusion aluminium
  • Ingress protection
    130lm/w
  • Correlated color temperature - CCT
    840 940
  • Color Rendering index - CRI
    840, 940
  • Dimming
    UGR19 is available through lens design
  • UGR
    IP20
  • Driver replaceable
    Yes
  • Driver replaceable
    19 is available through lens design
  • Driver replaceable
    Suspension Recessed Surface mounted

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SlimBalance G3 en_SG pdf 2.3 MB
Install instructions
SlimBalance G3 pdf 3.8 MB

Visuals

Family-Photographs-SlimBalance G3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SlimBalance G3
Multiple assets - Software Plugins
Family IES collection
SlimBalance G3 zip 428.1 kB
Family IES collection
SlimBalance G3 zip 789.3 kB