Saudi Arabia - English

Philips MSR

MSR – bright vivid colors, always

Products

MSR 700/2 1CT/8
928171505114

Product family information

Description

The high color rendering index of the single ended MSR series ensures that everyone in the audience can enjoy the true colors of the scenery, the stage props, the players and their costumes – in fact everything that is on stage can be made bright and vivid in daylight quality light. Also, thanks to the single ended lamp concept, the luminaire has optimal light collection and direction possibilities to help ensure brightness on stage exactly where and when it is needed. In addition, the MSR can be used in any burning position for easy set-up and convenience.

Benefits

  • Optimal light collection

  • Excellent color characteristics

Features

  • Single ended lamp concept

  • High CRI

Applications

  • Theatre stages
  • Discos
  • Events
  • Shows

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MSR en_SA pdf 406.0 kB

Visuals

Family-Photographs-MSR
Multiple assets