Saudi Arabia - English

Philips TownGuide Performer, Urban road & street light, 74 W, 4240 lm, 3000 K, CRI80, Distribution wide, Safety class I, IP66, SRG6-6

BDP100 LED100/830 DW PCF SI CLO 62P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating with constant light output, Constant light output, 4240 lm, 74 W, 65 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991117
Full order code: 871829191056500

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified