Saudi Arabia - English

Philips TownGuide Performer, Urban road & street light, 27 W, 1386 lm, 3000 K, CRI80, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP104 LED40/830 II DS PCF SI CLO-LS-8 6

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and LumiStep dimming 8 hours, 1386 lm, 27 W, 53 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991025
Full order code: 871829190624700

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads