Saudi Arabia - English

Philips Quebec LED, Urban road & street light, 30.5 W, 4018 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP65, STD

BRP776 LED49-4S/740 PSD DW50 PGR BK D9 S

Product Description

Urban road & street light, Aluminum, Black, Power supply unit with DALI interface, 4018 lm, 30.5 W, 132 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible and 2x 2-pole control signal for light regulation

Order code: 912300023483
Full order code: 871869908993100

Specifications

  • Lamp family code
    LED49 [LED module 4900 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads