Philips Quebec LED, Urban road & street light, 18.6 W, 2610 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution narrow 10, Safety class I, IP65, STD
BRP775 LED30-4S/740 PSDD DN10 PGR BK DDF
Product Description
Urban road & street light, Aluminum, Black, Spigot for diameter 60 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 2, 2610 lm, 18.6 W, 140 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Plug-in connector 3-pole Wieland/Adels compatible