Saudi Arabia - English

Philips CityCharm Cordoba, Urban road & street light, 22.5 W, 2543 lm, 3000 K, CRI70, Symmetrical, Safety class II, IP66

BDS490 CG30-/730 II S GR CLO C6K FQQ-PX1

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating with constant light output, Constant light output, 2543 lm, 22.5 W, 113 lm/W, 3000 K, (0.430, 0.400) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 6.0 m without plug, Flying leads/wires

Order code: 910505017429
Full order code: 871869693924600

Specifications

  • Lamp family code
    CG30 [LED module, system flux 3000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads