Philips CityCharm Cone, Urban road & street light, 20 W, 2140 lm, 4000 K, CRI70, Asymmetrical, Safety class II, IP66
BDS491 CG25-/740 II A GR H07RN-PX1.5 60
Product Description
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 2140 lm, 20 W, 107 lm/W, 4000 K, (0.380, 0.370) SDCM <3, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Specifications
- Lamp family code CG25 [LED module, system flux 2500 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Gear EB [Electronic]
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified