Saudi Arabia - English

Philips TubePoint gen2, Tunnel light, 104 W, 14940 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Safety class I, IP66, SRG6-6

BGP235 LED180-4S/740 DSM11 D9 MIO-CIO MB

Product Description

Tunnel light, Aluminum die cast, Dark gray, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 14940 lm, 104 W, 138 lm/W, 4000 K, (0.3818, 0,3796) SDCM<3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode

Order code: 912300024112
Full order code: 871869948294700

Specifications

  • Lamp family code
    LED180 [LED module 18000 lm]
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
    Specification
  • Warranty period
    5 years

Downloads

Family

Product