Saudi Arabia - English

Philips TubeLine, Tunnel light, 72 W, 10800 lm, 4000 K, CRI70, Distribution tunnel symmetrical, Safety class I, IP66

BGP360 LED120/740 DTS CFW C250W GP

Product Description

Tunnel light, Aluminum, Aluminum, 10800 lm, 72 W, 150 lm/W, 4000 K, (0.433, 0.403) SDCM <3, CRI70, Distribution tunnel symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Flying leads/wires

Order code: 912300023653
Full order code: 871869909432400

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    No
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    3 years
  • Sustainability rating
    Unclassified

Downloads