Philips TubeLine, Tunnel light, 18.8 W, 2700 lm, 4000 K, CRI70, Distribution tunnel symmetrical, Safety class I, IP66
BGP360 LED30/740 DTS CFW C250W GP
Product Description
Tunnel light, Aluminum, Aluminum, 2700 lm, 18.8 W, 144 lm/W, 4000 K, (0.433, 0.403) SDCM <3, CRI70, Distribution tunnel symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Flying leads/wires
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included No
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 3 years