Saudi Arabia - English

Signify Mini 300 LED gen3

Enhancing your petrol station with smart lighting

New

Products

Product family information

Description

Mini 300 LED gen3 luminaires, perfect product design and latest LED technology combination for highly efficient light outputs can turn your petrol station into a branded landmark and help visitors to approach safely in visual comfort. Mini 300 LED gen3, the state-of-the-art LED luminaires with light on demand intelligent motion sensing control system takes energy saving to new levels with dimming, but at the same time, ensuring sufficient lighting for orientation and safety. The light scenarios can be tailored to your preference at the first installation or during the lifespan of the products. The optional Master-Slave combination with a built-in presence and light sensor there’s no need for an external sensor and one Master Mini 300 LED gen3 can control up to 6 basic luminaires. Not only will this have a positive impact on your investment, it can also lead to additional energy saving. Mini 300 LED gen3 luminaire is so light that it can be installed effortlessly by one person. Luminaire settings can even be changed from ground level using a smart phone or tablet as a remote control, eliminating the need to work at height. With the free Mini 300 LED App, even the status of the luminaire can be read while standing on the floor. The Mini 300 LED gen3 luminaires in recessed mounted, surface mounted and floodlight versions, which are suitable for undercanopy lighting, is a breakthrough, retrofit solution reduces installation costs.

Benefits

  • Perfect quality of lighting with choice of dedicated optical beams comply all demands of different petrol station configurations

  • Minimized energy consumption with customizable built-in controls and scheduler

Features

  • Highly efficient long-life LED platform for maximum energy saving and reduced maintenance costs

  • SMART control system with integral motion sensor module and scheduler for programable auto dimming of light at different levels

Applications

  • Petrol stations

Downloads