Philips UniStreet gen2, Road & street light, 220 W, 32300 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 11, Safety class II, IP66, STD

BGP294 LED400-4S/740 II DM11 CLO S05Z1Z1

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, Constant light output, 32300 lm, 220 W, 150 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 15 m without plug, 2 Push-in connector 5-pole

Order code: 910925868073
Full order code: 871951418176200

Downloads