Philips LumiStreet gen2, Road & street light, 186 W, 29240 lm, 4000 K, CRI70, Distribution medium 11, Safety class I, IP66
BGP294 LED340-4S/740 I DM11 48/60S PLS
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 29240 lm, 186 W, 157 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole