Saudi Arabia - English

Philips BGP760 | DigiStreet Micro, LED34 | LED module 3400 lm, 740 neutral white, Safety class I, Distribution extra wide 10, Dark gray, Spigot for diameter 32 to 48 mm

BGP760 LED34-/740 I DX10 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 2958 lm, 20 W, 148 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863564
Full order code: 871869637689800

Specifications

  • Lamp family code
    LED34 [LED module 3400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads