Philips DigiStreet Catenary, Road & street light, 38 W, 6400 lm, 4000 K, CRI70, DALI, Distribution symmetrical wide 1, Safety class I, IP66, SRG6-6
BTP764 LED64-4S/740 DSW1 PSD-SR SRT SRB
Product Description
Road & street light, Aluminum die cast, Aluminum, Catenary bracket, Power supply unit with DALI interface, 6400 lm, 38 W, 152 lm/W, 4000 K, (0.382; 0.380) SDCM < 5, CRI70, Distribution symmetrical wide 1, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connector
Specifications
- Lamp family code LED64 [LED module 6400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years